ROHM Product Detail

BD18336NUF-M
40V 600mA 1ch Constant Current Driver for Automotive LED Lamps

The BD18336NUF-M is a constant current driver IC for driving automotive LED lamp, that can withstand up to 40V. Small-size package is suitable for use in socket LED driver applications. The BD18336NUF-M offers high reliability with built-in functions for the thermal de-rating function, the LED open detection, the output short circuit protection, the SET pin short circuit protection, the over-voltage mute function, the current bypass function at reduced-voltage, the output for fault flag function and the input for output current OFF control signal.

Product Detail

 
Part Number | BD18336NUF-ME2
Status | Recommended
Package | VSON10FV3030
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

5.5

Vin(Max.)[V]

20

Total Output Current (Max.)[mA]

600

Per Channel Drive(Max.)[mA]

600

Number of Outputs

1

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Package Size [mm]

3x3 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • CR Timer for PWM Dimming
  • Thermal De-rating Function (THD)
  • LED Open Detection
  • Output Short Circuit Protection (OUT SCP)
  • SET Pin Short Circuit Protection (SET SCP)
  • Over Voltage Mute Function (OVM)
  • Current Bypass Function at Reduced-Voltage
  • Disable LED Open Detection Function at Reduced-Voltage (OPM)
  • Output for Fault Flag / Input for Output Current OFF Control Signal (PBUS)
X

Most Viewed